IESNA:LM-63-2002
[TEST]P1055662
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1139
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
973.5 964.4 959.4 952.3 941.2 926 909.9 891.7 869.5 846.3
821 792.7 763.5 732.2 700.8 667.5 634.2 599.9 562.5 527.1
490.8 454.4 419.1 382.7 346.4 310 272.7 234.3 197.9 161.6
127.2 93.9 63.6 35.3 12.1 0 0
973.5 977.5 968.5 956.3 938.2 913.9 886.7 856.4 822 784.7
744.3 701.9 657.4 611 562.5 514 466.6 417.1 368.6 322.1
275.7 231.3 185.8 146.4 108.1 74.7 45.4 31.3 22.2 14.1
8.1 3 1 0 0 0 0
973.5 966.4 950.3 926 891.7 853.3 805.9 754.4 695.8 634.2
568.6 503.9 440.3 376.7 317.1 259.5 205 155.5 110.1 72.7
39.4 28.3 22.2 17.2 12.1 8.1 5 3 2 1
1 1 1 1 0 0 0
973.5 965.4 943.2 907.9 861.4 805.9 742.2 671.6 594.8 516
439.3 365.6 294.9 230.2 170.7 118.2 74.7 37.4 27.3 22.2
16.2 12.1 8.1 5 3 2 1 1 1 1
1 1 1 1 1 1 0
973.5 966.4 947.3 907.9 854.3 792.7 722.1 642.3 559.5 476.7
397.9 320.1 249.4 187.8 129.3 81.8 41.4 28.3 22.2 17.2
12.1 8.1 5 3 2 1 1 1 1 0
1 0 0 0 0 0 0
